Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type B ratio 1:2 - Standard bevel gears type B, straight geared 90°, 20° pressure angle, ratio 1:2
Bill of material
Standard bevel gears type B ratio 1:2 KETTEN FUCHS Product no. 420-030-215B
CNSORDERNO
Order number
420-030-215B
M
Modul
3.0
Z
Number of Teeth
15
DE
Dimensions
52.20 mm
DP
Dimensions
45.0 mm
A
Dimensions
37.3 mm
F
Dimensions
17.0 mm
DN
Dimensions
40.3 mm
D1
Dimensions
12.0 mm
DM
Dimensions
66.00 mm
L
Dimensions
0.0 mm
S
Dimensions
0.0 mm
LM
Dimensions
19.9 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices